Catalog navigation
CAD model selection
Company
Nippon Pulse America
Description
S605 - Linear Shaft Motor
Bill of material
S605D-0100st
Part Number
S605D-0100st
Shaft Size D
605
Forcer Size A
Double (2) Windings
Triple (3) Windings
Quadruple (4) Windings
Options
Standard
Forcer Only
Shaft Only
Forcer Length A
310 mm
Parallel Option
Single Motor - Left Motor
Parallel Motors - Right and Left
Single Motor - Right Motor
Usable Stroke S
100
150
200
250
300
350
400
450
500
550
600
650
700
750
800
850
900
950
1000
1050
1100
1150
1200
1250
1300
1350
1400
1450
1500
1550
1600
1650
1700
1750
1800
1850
1900
1950
2000
2050
2100
2150
2200
2250
2300
2350
2400
2450
2500
2550
2600
2650
2700
2750
2800
2850
2900
2950
3000
mm
Water Resistant Option
w/o Water Resistant
with Water Resistant
Digital Hall Effect Option
w/o Digital Hall Effect
with Digital Hall Effect
CE Type Motor Option
w/o CE Type Motor
with CE Type Motor
Number of Forces
1
2
3
Continuous Force
420 N
Continuous Current
8.8 Arms
Acceleration Force
1000 N
Acceleration Current
35 Arms
Force Constant (Kf)
47 N/amp
Back EMF (Ke)
16 V/m/s
Resistance 25°C
1.1 (Ohm)
Inductance
7 mH
Electric Time Constant
6.36 ms
Rated Voltage (AC)
240 V
Fundamental Motor Constant (Km)
44.81 N sqrt(W)
Magnetic Pitch (North-North)
240 mm
Max Phase Temperature
135 deg Celsius
Thermal Resistance (Coil) (Kq)
1.3 deg Celsius/W
Forcer Width
125x120 mm
Forcer Screw Pitch (P)
105 mm
Forcer Weight
16 g
Gap
1.75 mm
Shaft Length
570 mm
Movable Range
410 mm
Shaft Mass
10.48 kg
Shaft Diameter
60.5 mm
Support Length
80 mm
Max Bending
0.00 mm
Lead Wire Type
UL 2570FA
Lead Wire AWG
14
Lead Wire U Phase
Red
Lead Wire V Phase
White
Lead Wire W Phase
Black
Bending Radius of the Motor Cable
53.4 mm
Bending Radius of the Hall Sensor Cable
36.6 mm
CE Type Motor Cable Wire Type
UL 1330
CE Type Motor Cable Wire AWG
24
CE Type Motor Cable U Phase
Red
CE Type Motor Cable V Phase
White
CE Type Motor Cable W Phase
Black
CE Type Motor Cable Ground Wire
CE
CE Type Motor Cable Ground Wire Type
UL 1330
CE Type Motor Cable Ground Wire AWG
20
CE Type Motor Cable Frame Ground
Green/Yellow
Sensor Cable Wire Type
UL 758
Sensor Cable Wire AWG
28
Sensor Cable VCC
White/Red
Sensor Cable GND
White/Black
Sensor 1
Orange/Red
Sensor 2
Orange/Black
Sensor 3
Gray/Red
Sensor Cable No Connection
Gray/Black
Download CAD models
Previews - 3D