Catalog navigation
CAD model selection
Company
Nippon Pulse America
Description
MDS/MDH-40 - Miniature AC Servomotor
Bill of material
MDS-4012
Part No.
MDS-4012
Body Diameter
40.0 mm
Body Length
37.5
mm
Max Torque
0.70
Nm
Rated Torque
0.200
Nm
Continuous Stall Torque
0.160
Nm
Max Speed
450 rpm
Rated Speed
450 rpm
Max Encoder Resolution
Incremental: 1,296,000 (Multiplication by 4)/Absolute:1,048,576 (20bit) P/R
Input Power (driver input)
48 DCV
Peak Power
27
W
Peak Power Rate
140
kW/s
Peak Armature Current
7.5
Arms
Rated Armature Current*
1.7
Arms
Voltage Constant
10.0
V/krpm
Torque Constant (at 25 C)
0.096
Nm/Arms
Line Armature Resistance (at 25 C)
2.5
Ω
Line Armature Inductance
3.0
mH
Rotor Poles
16 P
Moment of Inertia (J)
38.4
g cm2
Permissible Radial Load (Fr)
140 N
Permissible Axial Load (Fa)
70 N
Load Reference Point Distance
43.7
mm
Mass
0.26
kg
Standard Heatsink
150 x 150 x 8 Aluminum
Download CAD models
Previews - 3D