Catalog navigation
CAD model selection
Company
Nippon Pulse America
Description
MDS-13 - Miniature AC Servomotor
Bill of material
MDS-1306
Part No.
MDS-1306
Body Diameter
13.0 mm
Body Length
26.0
mm
Max Torque
7.0
Nm
Rated Torque
3.0
Nm
Continuous Stall Torque
3.0
Nm
Max Speed
3000 rpm
Rated Speed
3000 rpm
Max Encoder Resolution
Absolute: 2048 (11 bit) P/R
Input Power (driver input)
24 DCV
Peak Power
2.0
W
Peak Power Rate
4.5
kW/s
Peak Armature Current
2.6 Arms
Rated Armature Current*
1.1
Arms
Voltage Constant
0.28
V/krpm
Torque Constant (at 25 C)
2.7
Nm/Arms
Line Armature Resistance (at 25 C)
1.1
Ω
Line Armature Inductance
0.13
mH
Rotor Poles
8 P
Moment of Inertia (J)
0.11
g cm2
Permissible Radial Load (Fr)
20 N
Permissible Axial Load (Fa)
10 N
Load Reference Point Distance
19.7
mm
Mass
0.04
kg
Standard Heatsink
55 x 55 x 4 Aluminum
Download CAD models
Previews - 3D