??
CAD model selection
HELP_VARIABLE
Company
Nippon Pulse Motor (USA)
Description
PJE28T - Rotary Hybrid Stepper Motors
Bill of material
PJE28T-32E14
Part Number
PJE28T-32E14
Stack Length
Encoder
Number of Phases
2
Basic Step Angle
1.8 °
Positional Accuracy (no load)
+/-0.09 °
Rated Current/Phase
0.95 A
Resistance/Phase @ 20°C
3.03 Ω
Inductance/Phase @ 1KHz
2.30 mH
Holding Torque
0.08 Nm
Rotor Inertia
~4 g • cm2
Mass
~0.06 kg
Radial Play (Max) (Load/450g)
0.025 mm
Axial Play (Max) (Load/920g)
0.075 mm
Duty
Continuous
Dielectric Strength
500 V
Insulation Resistance
100 MΩ
Insulation Class (UL)
B
Temperature Rise
80 K/Max
Life (Hours)
5000 Min
Operation Ambient Temperature
0 ~ +50 °C
Operation Ambient Humidity
20 ~ 90 % RH
Storage Ambient Temperature
-20 ~ +70 °C
Storage Ambient Humidity
15% ~ 95% % RH
Download CAD models
Previews - 3D