??
CAD model selection
HELP_VARIABLE
Company
Nippon Pulse Motor (USA)
Description
PFC55 w/F Gear Head - Stepper Motors - Rotary Tin Can Steppers
Bill of material
PFC55-48C1
Part Number
PFC55-48C1
Outer Diameter
55 mm
Joint Type
Connector Joint
Type
Standard
Excitation Mode
2-2 phase
Steps per Revolution
48
Step Angle
7.5 degree
Coil Rating
Magnetic Material
Gear Head
Gear Ratio
Rated Voltage
12 V
Winding Resistence
36 Ohms
Winding Inductance
37.0 mH
Holding Torque
120 mN*H
Rotor Inertia
40 x 10(-7) kg*m2
Starting Pulse Rate
280 pps
Slewing Pulse Rate
300 pps
Operating Temp. Range
-10 to +50 deg. Celsius
Temperature Rise
55 deg. Celsius
Weight
300 g
Maximum Torque with Gear
120 mN-m
Gear Thickness
0 mm
Motor Cable Length 310mm
Cable 3D Model is just a Segment of the Actual Model
Download CAD models
Previews - 3D