Catalog navigation
CAD model selection
Company
Nippon Pulse America
Description
PF35, PF35 with H Gearhead, PF35 with M Gearhead - Stepper Motors - Rotary Tin Can Steppers
Bill of material
PF35-24C1
Part Number
PF35-24C1
Outer Diameter
35 mm
Joint Type
Flying Lead Joint
Motor Type
Standard
Excitation Mode
Full Step (2-2)
Steps per Revolution
24
48
Step Angle
15.0 degree
Coil Rating
12V Unipolar
5V Unipolar
12V Bipolar
5V Bipolar
Magnetic Material
Ferrite Anisotropic
Gear Head
w/o Gear Head
with H Gear Head Integrated
with M Gear Head Integrated
Gear Ratio
N/A
L1
0.0 mm
Rated Voltage
12 V
Winding Resistence
90 Ohms
Winding Inductance
48.0 mH
Holding Torque
15 mN*H
Rotor Inertia
4.5 x 10(-7) kg*m2
Starting Pulse Rate
310 pps
Slewing Pulse Rate
410 pps
Operating Temp. Range
-10 to +50 deg. Celsius
Temperature Rise
55 deg. Celsius
Weight
80 g
Maximum Torque with Gear
0 mN-m
Motor Cable Length 310mm
3D Cable Model is just a Segment of the Actual Model
Notes
PF35 Notes
Download CAD models
Previews - 3D